Jabsco Rotary Lobe

Pumping delicate, viscous fluids and products that contain solids in suspension can be a daily challenge. There are many types of pumps on the market, but the effects on productivity and product quality can be costly if the wrong type of pump is chosen. Fortunately, Jabsco has a variety of positive displacement Flexible Impeller Pumps and Rotary Lobe Pumps that are solid choices for the hygienic, food, pharmaceutical, personal care and industrial chemical industries.

Jabsco Flexible Impeller Pumps have excellent priming properties due to an elastomer impeller with flexing vanes, which have the ability to pump at low speeds allowing gentle pumping of delicate fluids, liquids with suspended hard or soft solids and air-entrained products.

Jabsco Rotary Lobe Pumps have high pressure capabilities, due to high precision engineered non-contacting rigid stainless steel lobes, rotating in a large chamber, which allow it to safely and delicately pump
high and low viscosity liquids, including suspended soft solids.

  • Join the conversation!

  • Contact Us

    * Required
  • Call Us

    Xylem - Food Service Dispensing

    +1 914-323-5700

    1 International Drive
    Rye Brook, NY 10573