Cold Beverage Dispensing

Xylem Flojet Air Operated Diaphragm, Electronic and Motor Driven Diaphragm Pumps lead the industry in bag-in-box and beverage dispense.  We have a full complement of product that handle water, wine, juice, smoothies and beer for all your dispensing and handling needs.  Flojet offers a full range of recirculation and chilling pumps for beverage dispensing and has a full complement of water boosting and constant pressure monitors to keep your equipment at their best and filtration equipment to protect them and ensure the quality taste your customers expect.

ApplicationSystemProduct (click on images for datasheets)Description DetailsBrand
Beer DispensingRecirculation

HPR Series Magnetic Drive Regenerative Pump

Recirculates glycol in under counter/small chillers where the recirculation line (python) is relatively shortContinuous recirculation of chilled water. Magnetically coupled allows for better life and is compact in size to suit typically tight install dimensionsFlojet
Beer DispensingRecirculationSPC18 SeriesUsed to both agitate the glycol or water chilling bath as well as recirculate glycol/water through the python to keep the drink cold from chiller to dispense point. The heavy duty pump for minimal warrantyDesigned for continuous operation in, chillers, coolers, vending and general water applicationsFlojet
Beer DispensingRecirculation

GP28/11 Series Magnetic Drive Centrifugal Pump

Recirc of chilled water or glycol, mainly to the heat dump externallySpecifically developed for applications requiring cost effective, continuous low flow for the transfer and recirculation of water and glycol solutions. Dedicated cooling system to avoid dumping heat into your chilled storage area. Pump is magnetically coupled for long life and minimal maintenanceFlojet
Beer DispensingWater Booster System

Pressurized Mini Accumulator Tank

Smaller size for smaller fluid equipment applications.Compact pneumatic bladder tank is designed for smaller systems and space that mounts easily in any position. It is perfect for low volume water supply applications.Flojet
Beer DispensingRecirculation

GP20 Series Magnetic Drive Centrifugal Pump

Recirc of chilled water or glycol, mainly to the heat dump externallySpecifically developed for applications requiring cost effective high head, continuous low flow for the transfer and recirculation of water and glycol solutions. Dedicated cooling system to avoid dumping heat into your chilled storage area. Pump is magnetically coupled for long life and minimal maintenanceFlojet
Beer DispensingBeer

G56 Beerjet

Long draw and or high vertical Beer Dispense; moves beer from back room to tap / font for dispenseAir Operated Diaphragm Pump, Designed to Dispense beer from a keg, cask or brew kettle. Eliminates over pressurizing keg; Allows keg pressure to remain at Brewer's recommended level at all times for beer delivered to the glass as the Brewer intended. Minimizes wasted beerFlojet
Beer DispensingRecirculation

SPC8/2 Series Semi-Submersible Column Pump

Used to both agitate the glycol or water chilling bath as well as recirculate glycol/water through the python to keep the drink cold from chiller to dispense point. Typically small undercounter systemsDesigned for continuous operation in, chillers, coolers, vending and general water applications. Ideal for shelf coolersFlojet
Beer DispensingRecirculation

SPC51 Series Semi-Submersible Column Pump

Used to both agitate the glycol or water chilling bath as well as recirculate glycol/water through the python to keep the drink cold from chiller to dispense pointtap/font. Typically for medium systems with low lift (i.e. 1 storey max)Designed for continuous operation in, chillers, coolers, vending and general water applicationsFlojet
Beer DispensingRecirculation

SPC44 Series Semi-Submersible Column Pump

Used to both agitate the glycol or water chilling bath as well as recirculate glycol/water through the python to keep the drink cold from chiller to dispense point. 4 stage for maximum lift when either high constrictions or vertically going long distances.Designed for continuous operation in, chillers, coolers, vending and general water applicationsFlojet
Beer DispensingBeer

FRV0001 Flow Reversal Valve

Allows you to run cleaning solution in both directions through draught beer systems. Allows for multiple lines to be cleaned at one time. Easy-to-use valve allows for easy change from “Dispense” mode to “Reverse Flow” mode.Allows you to run cleaning solution in both directions through draught beer systems. Allows for multiple lines to be cleaned at one time. Easy-to-use valve allows for easy change from “Dispense” mode to “Reverse Flow” mode.Flojet
Beer DispensingRecirculation

SPC43 Series Semi-Submersible Column Pump

Used to both agitate the glycol or water chilling bath as well as recirculate glycol/water through the python to keep the drink cold from chiller to dispense point. 3 stage for higher lift. Designed for continuous operation in, chillers, coolers, vending and general water applications. Ideal for shelf coolersFlojet
Beer DispensingRecirculation

SPC42 Series Semi-Submersible Column Pump

Used to both agitate the glycol or water chilling bath as well as recirculate glycol/water through the python to keep the drink cold from chiller to dispense point. 2 stage impeller for higher lift but is the more basic versionDesigned for continuous operation in, chillers, coolers, vending and general water applicationsFlojet
Beer DispensingRecirculation

SPC12/4 Series Semi-Submersible Column Pump

Used to both agitate the glycol or water chilling bath as well as recirculate glycol/water through the python to keep the drink cold from chiller to dispense point. Typically small undercounter systemsDesigned for continuous operation in, chillers, coolers, vending and general water applications. An industry standard for small systems, compact, efficient and long life with the Flojet peace of mindFlojet
Beverage DispensorsConstant Water Pressure

K56 Series Water Booster System

Provides an constant flow water pressure to device, Supplies consistent water pressure to beverage dispensersFlojet
Beverage DispensorsWater Supply

The Flojet Model BW Series

Delivers Water to Ice Machine, Coffee Maker and faucet on demandDesigned for dispensing bottled water to beverage dispensers. For remote locations where water supply is inaccessible.Flojet
Beverage DispensorsConstant Water Pressure

2830 Series Water Booster System

Provides an increase in water pressure, at a constant level to equipment after the filtering process is completed.Provides constant pressure water supply to Non-carbonated drink dispensing valvesFlojet
Beverage DispensorsConstant Water Pressure

2840 Series Water Booster System

Provides an increase in water pressure, at a constant level to equipment after the filtering process is completed.The Flojet 2840 Series Booster Systems are designed to provide a constant water pressure of 0 to 40 PSI (0.7 to 2.7 bar) and a maximum flow rate of
4.5 GPM at 10 psi (0.7 bar). The pump is fully automatic, with built-in inlet strainer, pressure switch, and check valve, and supplies smooth flow from a trickle to full flow. Typical uses include applications where available water pressure is very low, and fluctuates widely. Easy installation requires only that the water lines be connected, and the power cord plugged in.
Flojet
Beverage DispensorsWater Booster System

2840 Series Water Booster System

Provides an increase in water pressure, at Provides an increase in water pressure, at a constant level to equipment after the filtering process is completed.The Flojet 2840 Series Booster Systems are designed to provide a constant water pressure of 0 to 40 PSI (0.7 to 2.7 bar) and a maximum flow rate of
4.5 GPM at 10 psi (0.7 bar). The pump is fully automatic, with built-in inlet strainer, pressure switch, and check valve, and supplies smooth flow from a trickle to full flow. Typical uses include applications where available water pressure is very low, and fluctuates widely. Easy installation requires only that the water lines be connected, and the power cord plugged in.
Flojet
Beverage DispensorsWater Pressure Regulators

Water Pressure Regulator Inline

Regulate incoming water pressure Protects drink valves and other beverage appliances from excessive inlet water pressureFlojet
Beverage DispensorsLow Pressure Regulators

Pressurized Accumulator Tank

Provides an initial flow of fluid, before the pump turns on.Perfect for low volume water supply applications.Flojet
Carbonated BeverageRecirculation

GP28/11 Series Magnetic Drive Centrifugal Pump

Recirc of chilled water or glycol, mainly to the heat dump externallySpecifically developed for applications requiring cost effective high head, continuous medium flow for the transfer and recirculation of water and glycol solutionsFlojet
Carbonated Beverage
Strainers
Keeps debris and particles from entering your Flojet pump and other types of equipmentFlojet
Carbonated Beverage

Universal Mounting Brackets

AOD Universal Mounting Bracket For use with N & T Series abd G Series‚ air driven pumpsFlojet
Carbonated BeverageBag-In-Box Syrup
G55 Series Gas
Deliver Concentrate from Bag in Box to mixing valve in Post Mix Drink ApplicationsAir Operated Diaphragm Pump, Designed for dispensing Bag-in-Box syrups, including HFCS.Flojet
Carbonated BeverageWater Supply

Triplex Automatic Water System Pump

Water boosting for carbonated drinks, dispensing valves and other applications. Pump supplies water to accumulator tank.Beverage: CarbonationFlojet
Carbonated BeverageRecirculation

GP20 Series Magnetic Drive Centrifugal Pump

Recirc of chilled water or glycol, mainly to the heat dump externallySpecifically developed for applications requiring cost effective high head, continuous low flow for the transfer and recirculation of water and glycol solutionsFlojet
Carbonated BeverageQuality MonitoringRefractometerMeasurement of syrup or disinfectant concentrationBellingham + Stanley
Carbonated BeverageBag-In-Box SyrupPlastic Product Outlet & InletsFor use with N, T, G55, G5A, G58 and LF Plus series pumpsFlojet
Carbonated BeverageBag-In-Box SyrupPlastic CO2/Air InletsFor use with All N5000 Series and G Series PumpsFlojet
Carbonated BeverageBag-In-Box SyrupOffset Brass CO2/Air Inlets W/Shutoff ValveFacilitates manifolding CO2 lines of multi-pump kits, when pumps are mounted vertically. Eliminates obstuction of CO2/airlines by fluid lines or ports.Flojet
Carbonated BeverageConstant Water Pressure

2830 Series Water Booster System

Provides an increase in water pressure, at a constant level to equipment after the filtering process is completed.Provides constant pressure water supply to CarbonatorsFlojet
Carbonated BeverageFrozen Carbonated Dispensing

2830 Series Water Booster System

Provides an increase in water pressure, at a constant level to equipment after the filtering process is completed.Provides constant pressure water supply to FCB / frozen drink machinesFlojet
Carbonated BeverageBag-In-Box SyrupNylon Barbed StraightFor use with All Duplex II and 2820 Series (³/8” NPT only) and 2125 Series Pumps (¼” NPT only)Flojet
Carbonated BeverageBag-In-Box SyrupJohn Guest FittingsFor use with N, T, G55, G5A, G58 and LF Plus series pumpsFlojet
Carbonated BeverageConstant Water Pressure

K56 Series Water Booster System

Provides an constant flow water pressure to device, Supplies consistent water pressure to carbonatorsFlojet
Carbonated BeverageBag-In-Box Syrup

G80 Pulpjet

Applications with higher vicosiyAir Operated Diaphragm Pump, specificly designed for BIB syrups which have pulp, and particles (up to ¹/8” or 3 mm) to applications such as smoothies where particles are present.Flojet
Carbonated BeverageRecirculation

HPR Series Magnetic Drive Regenerative Pump

Recirculates water in under counter/small carbonators where the recirculation line (python) is relatively shortContinuous recirculation of carbonated waterFlojet
Carbonated BeverageBag-In-Box SyrupGas Pump Liquid FittingsFor Use with N, T, G55, G5A, G58 and LF Plus series pumpsFlojet
Carbonated BeverageBag-In-Box SyrupGas Pump Air FittingsFor use with All N5000 Series and G Series PumpsFlojet
Carbonated Beverage

Flojet G Series Slide Rail Bracket

Flojet
Carbonated BeverageBag-In-Box Syrup
Fluid Transfer Valve
Allows for the mounting on the transfer valve when switching of one BIB to another when the first runs emptyFor mounting transfer valve onto N & T Series pump, Automatically changes from empty to full bag without interrupting flow. Can operate multiple banks of BIB, horizontallyFlojet
Carbonated BeverageBag-In-Box Syrup

20308 Series Auto Shutoff

For use with N5000 Series pumps, Automatically shuts off pump when BIB bag is emptyFlojet
Carbonated BeverageBag-In-Box Syrup

Fountain Syrup Sold-Out Switch

Illuminates “sold out” light to indicate empty BIB and temporarily disables dispensing valveFlojet
Carbonated BeverageExtractor/DryerCondition compressed gas prior to entry into pump for operation.Developed for air-driven pumps, valves, or any air-driven equipment. Removes condensation, oil and contaminants from compressor air supply.Flojet
Carbonated Beverage
Fluid Transfer Valve
Allows for the switching of one BIB to another when the first runs emptyThis valve removes the requirement for the facility to monitor the reserve levels in BIB. The valve automatically switchces when one bag run empty, with a notifier flag to identify the empty BIB.Flojet
Carbonated BeverageBag-In-Box SyrupElectric FittingsFor use with All Duplex II and 2820 Series (³/8” NPT only) and 2125 Series Pumps (¼” NPT only)Flojet
Carbonated BeverageFrozen Carbonated Dispensing

G60 Series Water Booster Pump

Boosts water pressure to assure proper water delivery in applicationWater boosting for FCB equipmentFlojet
Carbonated BeverageBag-In-Box Syrup
T5000 Series
Deliver Concentrate from Bag in Box to mixing valve in Post Mix Drink ApplicationsAir Operated Diaphragm Pump, Designed for dispensing Bag-in-Box syrupsFlojet
Carbonated BeverageRecirculation

SPC8/2 Series Semi-Submersible Column Pump

Used to both agitate the glycol or water chilling bath as well as recirculate glycol/water through the python to keep the drink cold from chiller to dispense point. Typically small undercounter systemsDesigned for continuous operation in, chillers, coolers, vending and general water applications. Ideal for shelf coolersFlojet
Carbonated BeverageCarts

G60 Series Water Booster Pump

Boosts water pressure to assure proper water delivery in applicationWater boosting for cartsFlojet
Carbonated BeverageFiltration

G60 Series Water Booster Pump

Boosts water pressure to assure proper water delivery in applicationWater boosting for filtration systemsFlojet
Carbonated BeverageBag-In-Box Syrup
G58 Series
Applications with higher vicosiyAir Operated Diaphragm Pump, Designed for dispensing BIB syrups that have particulates but no pulpFlojet
Carbonated BeverageBag-In-Box Syrup

2125 Duplex AC Bag in Box Pump

Bag in box syrup dispensing applications such as fountain drink dispensers / pump supplies BIB syrup to carbonation process.Motor Driven Diaphragm, Designed for dispensing Bag-in-Box syrups where CO2 is not availableFlojet
Carbonated BeverageRecirculation

GP28/11 Series Magnetic Drive Centrifugal Pump

Recirc of chilled water or glycol, mainly to the heat dump externallySpecifically developed for applications requiring cost effective, continuous low flow for the transfer and recirculation of water and glycol solutionsFlojet
Carbonated BeverageCarbonators

V-Jet Series

Boosts incoming water supply to spray into Co2 filled tank- creating carbonated waterFlojet
Carbonated BeverageRecirculation

V-Jet Series

Recirculates carbonated water (soda systems) or glycol (US beer systems) to keep drinks cool. Generally larger systems with more restrictions (compared to SPC series for smaller systems)Flojet
Carbonated BeverageCarbonators

G60 Series Water Booster Pump

Boosts water pressure to assure proper water delivery in applicationWater boosting for supply carbonatorsFlojet
Condiment DispensingCondiments

G80 Pulpjet

Applications with High viscosity and / or particulate in concentrateAir Operated Diaphragm Pump, designed for condiments which have pulp, and particles (up to ¹/8” or 3 mm) to applications where particles are present.Flojet
Condiment DispensingCondiments
G58 Series
Applications with higher vicosiyAir Operated Diaphragm Pump, Designed for dispensing BIB condiments that have particulates but no pulpFlojet
FiltrationRecipe Quality WaterCartridge FiltrationFlojet
FiltrationConstant Water Pressure

K56 Series Water Booster System

Provides an constant flow water pressure to device, Supplies consistent water pressure to water filtration systemsFlojet
Juice DispensingJuice Concentrate
G58 Series
Applications with higher vicosiyAir Operated Diaphragm Pump, Designed for dispensing juice concentrates that have particulates but no pulpFlojet
Juice DispensingJuice Concentrate
G55 Series Gas
Non Pulp / No Seed Concentrates from BIB to dispense valveAir Operated Diaphragm Pump, Designed for dispensing Bag-in-Box juice concentrate (without pulp or particulates)Flojet
Juice DispensingJuice Concentrate

G80 Pulpjet

Applications with High viscosity and / or particulate in concentrateAir Operated Diaphragm Pump, specificly designed for juice concentrates which have pulp, and particles (up to ¹/8” or 3 mm) to applications such as smoothies where particles are present.Flojet
Juice DispensingJuice Concentrate
T5000 Series
Non Pulp / No Seed Concentrates from BIB to dispense valveAir Operated Diaphragm Pump, Designed for dispensing Bag-in-Box juice concentrate (without pulp or particulates)Flojet
Juice DispensingJuice Concentrate

2125 Duplex AC Bag in Box Pump

Non Pulp / No seed concentrates from BIB to dispense valveMotor Driven Diaphragm, Designed for dispensing juice concentrate (without pulp or particulate), where CO2 is not availableFlojet
Juice DispensingJuice Concentrate

BevJet Compact

Electric Pump delivers concentrate to valve for Postmix beverage dispenseElectric Bag-in-Box pump, Designed for dispensing Bag-in-Box juiceFlojet
Juice DispensingJuice Concentrate

BevJet Bag-in-Box Motor Operated Dispense Pumps

Delivers concentrate to valve for Postmix beverage dispenseElectric Bag-in-Box pump, Designed for dispensing Bag-in-Box juiceFlojet
Liquor DispensingBag-In-Box Liquor

BevJet Bag-in-Box Motor Operated Dispense Pumps

Delivers Liquor <15% alcohol to tap / fontElectric Bag-in-Box pump, Designed for dispensing Bag-in-Box liquorFlojet
Liquor DispensingBag-In-Box Liquor

BevJet Compact

Electric Pump delivers Liquor <15% alcohol to tap / fontElectric Bag-in-Box pump, Designed for dispensing Bag-in-Box liquorFlojet
Liquor DispensingBag-In-Box Liquor

LF Plus Series

Small compact pump capable of up to 1 gpm.Low-flow, low pressure beverage dispensing and transfer, Liquor dispenseFlojet
Liquor DispensingBag-In-Box Liquor
G55 Series Gas
Delivers product from Bag In Box to Ta p / Font / ValveAir Operated Diaphragm Pump, Designed for dispensing Bag-in-Box liquorFlojet
Liquor DispensingBag-In-Box Liquor
T5000 Series
Delivers product from Bag In Box to Ta p / Font / ValveAir Operated Diaphragm Pump, Designed for dispensing Bag-in-Box liquorFlojet
Liquor DispensingBag-In-Box Liquor

2125 Duplex AC Bag in Box Pump

BIB liquor such as alcohol beverage- pump dispenses alcohol beverage from BIB to dispense valveMotor Driven Diaphragm, Designed for dispensing Bag-in-Box liquor. Ideal for use in mobile carts and vending applications, where CO2 is not availableFlojet
Non-Carbonated BeverageDispense Valves

G60 Series Water Booster Pump

Boosts water pressure to assure proper water delivery in applicationWater boosting for noncarbonated dispensing valvesFlojet
Smoothie DispensingSmoothies

G80 Pulpjet

Applications with High viscosity and / or particulate in concentrateAir Operated Diaphragm Pump, specificly designed for Commercial Smoothie Dispensing, which have pulp, and particles (up to ¹/8” or 3 mm) to applications where particles are present.Flojet
Smoothie DispensingExtractor/DryerCondition compressed gas prior to entry into pump for operation.Developed for air-driven pumps, valves, or any air-driven equipment. Removes condensation, oil and contaminants from compressor air supply.Flojet
Smoothie DispensingDispense ValvesExpansion TanksFlojet
Tea DispensingTea
T5000 Series
Deliver Concentrate from Bag in Box to mixing valve in Post Mix Drink ApplicationsAir Operated Diaphragm Pump, Designed for teasFlojet
Tea DispensingTea

LF Plus Series

Small compact pump capable of up to 1 gpm.Motor Driven Diaphragm Pump, Designed for dispensing teasFlojet
Tea DispensingTea Concentrate

BevJet Bag-in-Box Motor Operated Dispense Pumps

Delivers concentrate to valve for Postmix beverage dispenseElectric Bag-in-Box pump, Designed for dispensing Bag-in-Box teasFlojet
Tea DispensingTea
G55 Series Gas
Deliver Concentrate from Bag in Box to mixing valve in Post Mix Drink ApplicationsAir Operated Diaphragm Pump, Designed for dispensing teasFlojet
Tea DispensingTea Concentrate

BevJet Compact

Electric Pump delivers concentrate to valve for Postmix beverage dispenseElectric Bag-in-Box pump, Designed for dispensing Bag-in-Box teasFlojet
Vending MachinesRecirculationRecirculates water 24/7 whilst ice is being made inside machine.cold drinks vending machines, where the seal-less design ensures the purity of vended liquid, preventing contaminants introducing bacteria or taste taintFlojet
Vending MachinesWater Supply

Bottled Water PLUS Dispensing System

Delivers Water to Ice Machine, Coffee Maker and faucet on demandDesigned for dispensing bottled water to vending machines and carts. For remote locations where water supply is inaccessible.Flojet
Vending MachinesWater Supply

Dual Inlet Bottled Water Dispensing System

Delivers Water to Ice Machine, Coffee Maker and faucet on demandDesigned for dispensing bottled water to vending machines and carts. For remote locations where water supply is inaccessible.Flojet
Water DispensingBottle Water Dispensing

BevJet Compact

Delivers Water to Ice Machine, Coffee Maker and faucet on demandElectric Bag-in-Box pump, Designed for dispensing Bottled WaterFlojet
Water DispensingBottle Water Dispensing

BevJet Bag-in-Box Motor Operated Dispense Pumps

Delivers Water to Ice Machine, Coffee Maker and faucet on demandElectric Bag-in-Box pump, Designed for dispensing Bottled WaterFlojet
Water SupplyWater Booster System

Triplex Automatic Water System Pump

Water boosting for non-carbonated drink dispenser valves. Pump supplies water to accumulator tank.Beverage: Water BoosterFlojet
Wine DispensingBag-In-Box Wine

BevJet Bag-in-Box Motor Operated Dispense Pumps

Delivers wine to tap / fontElectric Bag-in-Box pump, Designed for dispensing Bag-in-Box wineFlojet
Wine DispensingBag-In-Box Wine

BevJet Compact

Electric Pump delivers wine to tap / fontElectric Bag-in-Box pump, Designed for dispensing Bag-in-Box wineFlojet
Wine DispensingWine
G55 Series Gas
Delivers product from Bag In Box to Ta p / Font / ValveAir Operated Diaphragm Pump, Designed for dispensing Bag-in-Box winesFlojet
Wine DispensingBag-In-Box Wine

2125 Duplex AC Bag in Box Pump

BIB wine {alcohol less than 15%} ; pump moves wine from BIB to dispense valveMotor Driven Diaphragm, Designed for dispensing Bag-in-Box wines. Ideal for use in mobile carts and vending applications, where CO2 is not availableFlojet
Wine DispensingBag-In-Box Wine
T5000 Series
Delivers product from Bag In Box to Ta p / Font / ValveAir Operated Diaphragm Pump, Designed for dispensing Bag-in-Box winesFlojet